Related Products
-
Part No. 75-3409$1.31Bolt Assembly: M6 x 16.00mm Blue BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 25-6850$14.9625 Series "L" Handle Linear Bearing Brake Kit
25-6423
25 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
25 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
The 4-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 4-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Clear |
| A | 31.24mm |
| B | 8.00mm |
| C | 23.24mm |
| D | 1.80mm |
| E | 66.29mnm |
| F | 3.99mm |
| G | 58.32mm |
| H | 7.80mm |
| J | 16.48mm |
| K | 3.99mm |
| L | 99.26mm |
| M | 47.00mm |
| N | 23.50mm |
| P | 11.00mm |
| Q | 8.48mm |
| R | 37.13mm |
| S | 25.00mm |
| T | #8 FHS |
| U | 6.53mm |
| V | 6.53mm |
| W | 82.23mm |
| X | 25.00mm |
| Y | 25.00mm |
| Z | 11.00mm |
| AA | 10.69mm |
| Weight | 0.237000 |
The 4-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A 31.24mm B 8.00mm C 23.24mm D 1.80mm E 66.29mnm F 3.99mm G 58.32mm H 7.80mm J 16.48mm K 3.99mm L 99.26mm M 47.00mm N 23.50mm P 11.00mm Q 8.48mm R 37.13mm S 25.00mm T #8 FHS U 6.53mm V 6.53mm W 82.23mm X 25.00mm Y 25.00mm Z 11.00mm AA 10.69mm Weight 0.237000
-
- Description
The 4-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-
