Related Products
-
Part No. 25-6415$63.1925 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 25-6423$91.6025 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 25-6425$67.0525 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
25-6850
25 Series "L" Handle Linear Bearing Brake Kit
25 Series "L" Handle Linear Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
| ESD Safe | No |
| Series | 25 Series |
| Material | Nylon 66 |
| Process | Injection Molded |
| Finish | Matte |
| Color | Black |
| A | 33.66mm |
| B | 51.84mm |
| C | 44.32mm |
| D | 36.70mm |
| E | 12.70mm |
| F | 13.72mm |
| G | 15.67mm |
| Weight | 0.048000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Nylon 66 Process Injection Molded Finish Matte Color Black A 33.66mm B 51.84mm C 44.32mm D 36.70mm E 12.70mm F 13.72mm G 15.67mm Weight 0.048000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
-
CAD Files
-
CAD Files
-