Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()25-6797
25 Series T-Slot Insert Linear Bearing Pad
25 Series T-Slot Insert Linear Bearing Pad
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 25 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Natural |
| A | 20.62mm |
| B | n/a |
| C | n/a |
| D | 6.35mm |
| E | 10.85mm |
| F | n/a |
| G | n/a |
| H | n/a |
| J | 10.31mm |
| K | 2.77mm |
| L | 25.00mm |
| M | 11.94mm |
| N | 46.69mm |
| P | n/a |
| Q | 5.33mm |
| R | 4.06mm |
| S | 2.79mm |
| T | 5.08mm |
| U | 50º |
| V | 5.84mm |
| Weight | 0.013000 |
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 25-3625 | 2 | 25 Series Bearing Pad Screw |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material UHMW PE Process Extruded Finish Smooth Color Natural A 20.62mm B n/a C n/a D 6.35mm E 10.85mm F n/a G n/a H n/a J 10.31mm K 2.77mm L 25.00mm M 11.94mm N 46.69mm P n/a Q 5.33mm R 4.06mm S 2.79mm T 5.08mm U 50º V 5.84mm Weight 0.013000
-
- Description
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
25-3625 2 25 Series Bearing Pad Screw
-
CAD Files
-
CAD Files
-
