Related Products
-
Part No. 25-5050$1.1250mm X 50mm T-Slotted Profile - Eight Open T-Slots -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()25-6710
25 Series Standard Sliding Door Glide Profile
25 Series Standard Sliding Door Glide Profile
The standard sliding door glide profile has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. It is ideal when used with the economy sliding door glide as a bottom mount. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. The standard length of the glide profile is 145” and can be cut to length as a standard machining service.
The standard sliding door glide profile has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. It is ideal when used with the economy sliding door glide as a bottom mount. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. The standard length of the glide profile is 145” and can be cut to length as a standard machining service.
| ESD Safe | No |
| Series | 25 Series |
| Material | UHMW |
| Grade | Virgin |
| Finish | Natural |
| Process | Extruded |
| A | 25.40mm |
| B | 6.35mm |
| C | 12.70mm |
| D | 50º |
| E | 5.08mm |
| F | 2.79mm |
| G | 11.94mm |
| H | 9.78mm |
| J | 5.84mm |
| Length | per millimeter |
| Weight | 0.009000 |
| Max Length (inches) | 184.370079 |
The standard sliding door glide profile has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. It is ideal when used with the economy sliding door glide as a bottom mount. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. The standard length of the glide profile is 145” and can be cut to length as a standard machining service.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material UHMW Grade Virgin Finish Natural Process Extruded A 25.40mm B 6.35mm C 12.70mm D 50º E 5.08mm F 2.79mm G 11.94mm H 9.78mm J 5.84mm Length per millimeter Weight 0.009000 Max Length (inches) 184.370079
-
- Description
The standard sliding door glide profile has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. It is ideal when used with the economy sliding door glide as a bottom mount. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. The standard length of the glide profile is 145” and can be cut to length as a standard machining service.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-