Related Products
25-6705
25 Series Single-Keyed UniBearing™ Pad
25 Series Single-Keyed UniBearing™ Pad
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
| ESD Safe | No |
| Series | 25 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | White |
| A | 20.62mm |
| B | 10.84mm |
| C | 9.33mm |
| D | 6.25mm |
| E | 10.31mm |
| F | 4.37mm |
| G | 25.00mm |
| H | 6.35mm |
| J | 46.69mm |
| K | 3.81mm |
| L | 7.19mm |
| M | 6.25mm |
| Weight | 0.012000 |
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3649 | 2 | 8-32 x .250" Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material UHMW PE Process Injection Molded Finish Smooth Color White A 20.62mm B 10.84mm C 9.33mm D 6.25mm E 10.31mm F 4.37mm G 25.00mm H 6.35mm J 46.69mm K 3.81mm L 7.19mm M 6.25mm Weight 0.012000
-
- Description
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
-
Incl. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3649 2 8-32 x .250" Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-


