Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3649
8-32 x .250" Flat Head Socket Cap Screw (FHSCS)
8-32 x .250" Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | N/A |
| A | .335" |
| B | 3/32 |
| C | .105" |
| D (Length) | .250" |
| E (Thread) | 8-32 |
| Thread Length | Full Thread |
| Weight | 0.002000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color N/A A .335" B 3/32 C .105" D (Length) .250" E (Thread) 8-32 Thread Length Full Thread Weight 0.002000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
