Related Products
-
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots -
Part No. 25-6121$22.23Replacement Bushing for 25 Series Access Hole Jig
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-6131
25 Series Access Hole Drill Jig for 25-2550 Profile
25 Series Access Hole Drill Jig for 25-2550 Profile
Jig for 25-2550 Profile. Note: This part does not come with drill bit.
| ESD Safe | No |
| Series | 25 Series |
| Hole Size | .201” (5.1mm) |
| Weight | 0.179400 |
Jig for 25-2550 Profile. Note: This part does not come with drill bit.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Hole Size .201” (5.1mm) Weight 0.179400
-
- Description
- Jig for 25-2550 Profile. Note: This part does not come with drill bit.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
