Related Products
-
Part No. 25-6120$43.1725 Series Access Hole Drill Jig for 25-2525 Profile -
Part No. 25-6131$71.0225 Series Access Hole Drill Jig for 25-2550 Profile -
Part No. 25-6136$128.5625 Series Access Hole Drill Jig for 25-5050 Profile
My Wish Lists
()25-6121
Replacement Bushing for 25 Series Access Hole Jig
Replacement Bushing for 25 Series Access Hole Jig
The 25-6121 Bushing is a replacement part designed for worn or damaged bushings in 25 Series Access Jigs (PN#25- 6120, PN# 25-6131, and PN# 25-6136). These jigs are used to create access holes in T-slot aluminum extrusion.
The 25-6121 Bushing is specifically designed for access jigs used with 25-2525, 25-2550, and 25-5050 profiles.
The 25-6121 Bushing is a replacement part designed for worn or damaged bushings in 25 Series Access Jigs (PN#25- 6120, PN# 25-6131, and PN# 25-6136). These jigs are used to create access holes in T-slot aluminum extrusion.
The 25-6121 Bushing is specifically designed for access jigs used with 25-2525, 25-2550, and 25-5050 profiles.
| ESD Safe | No |
| Series | 25 Series |
| Hole Size | .201” (5.1mm) |
| Weight | 0.036000 |
The 25-6121 Bushing is a replacement part designed for worn or damaged bushings in 25 Series Access Jigs (PN#25- 6120, PN# 25-6131, and PN# 25-6136). These jigs are used to create access holes in T-slot aluminum extrusion.
The 25-6121 Bushing is specifically designed for access jigs used with 25-2525, 25-2550, and 25-5050 profiles.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Hole Size .201” (5.1mm) Weight 0.036000
-
- Description
The 25-6121 Bushing is a replacement part designed for worn or damaged bushings in 25 Series Access Jigs (PN#25- 6120, PN# 25-6131, and PN# 25-6136). These jigs are used to create access holes in T-slot aluminum extrusion.
The 25-6121 Bushing is specifically designed for access jigs used with 25-2525, 25-2550, and 25-5050 profiles.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-