Related Products
-
Part No. 25-4195$34.4425 Series Universal Standard Structural Pivot Assembly with Dual Straight Arms -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
My Wish Lists
()25-4196
25 Series Standard Straight Structural Pivot Arm
25 Series Standard Straight Structural Pivot Arm
The standard straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. It is typically used to create a structured angle connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the standard straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The standard straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. It is typically used to create a structured angle connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the standard straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 12.50mm |
| B | 12.50mm |
| C | 75.00mm |
| D | 12.50mm |
| E | 6.30mm |
| F | 25.00mm |
| G | 25.00mm |
| H | 4.00mm |
| Weight | 0.018000 |
The standard straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. It is typically used to create a structured angle connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the standard straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 3 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 12.50mm B 12.50mm C 75.00mm D 12.50mm E 6.30mm F 25.00mm G 25.00mm H 4.00mm Weight 0.018000
-
- Description
The standard straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. It is typically used to create a structured angle connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the standard straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
75-3404 3 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
