Related Products
My Wish Lists
()25-4178
25 Series Standard Universal Dynamic Pivot Assembly with Dual Straight Arms
25 Series Standard Universal Dynamic Pivot Assembly with Dual Straight Arms
The standard universal dynamic pivot assembly with dual straight arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-180 degrees. The assembly includes one universal dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
The standard universal dynamic pivot assembly with dual straight arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-180 degrees. The assembly includes one universal dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6005A – T61 |
| Finish | Anodize |
| Color | Clear |
| Nub (Qty.) | 25-4177 (1) |
| Arm (Qty.) | 25-4185 (2) |
| A | 50.24mm |
| B | 75.00mm |
| C | 72.78mm |
| D | 25.00mm |
| E | 25.00mm |
| F | 31.88mm |
| Weight | 0.387000 |
The standard universal dynamic pivot assembly with dual straight arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-180 degrees. The assembly includes one universal dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
Nub to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3415 | 2 | Bolt Assembly: M6 x 25.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 25-3501 | 1 | Bolt Assembly: (2) 8mm x 6mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Arm to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3509 | 2 | Bolt Assembly: (2) M6 x 10.00mm Blue BHSCS and Double Slide-In Economy T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear Nub (Qty.) 25-4177 (1) Arm (Qty.) 25-4185 (2) A 50.24mm B 75.00mm C 72.78mm D 25.00mm E 25.00mm F 31.88mm Weight 0.387000
-
- Description
The standard universal dynamic pivot assembly with dual straight arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-180 degrees. The assembly includes one universal dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
-
Incl. Hardware
Nub to Profile
Series Part Number Qty Description 
75-3415 2 Bolt Assembly: M6 x 25.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc Arm to Nub
Series Part Number Qty Description 
25-3501 1 Bolt Assembly: (2) 8mm x 6mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Arm to Profile
Series Part Number Qty Description 
75-3509 2 Bolt Assembly: (2) M6 x 10.00mm Blue BHSCS and Double Slide-In Economy T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-

