Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-3501
Bolt Assembly: (2) 8mm x 6mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Bolt Assembly: (2) 8mm x 6mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
| ESD Safe | Yes |
| Series | 25 Series |
| Bolt Material | Steel |
| Bolt Finish | Black Zinc |
| Washer Material | Plastic |
| Washer Finish | White Nylon |
| A | 25.40mm |
| B | 13.84mm |
| C | 19.16mm |
| D | 6.98mm |
| E (Shoulder Length) | 6.00mm |
| F (Shoulder Diameter) | 8mm |
| G (Thread) | M6 x 1.0 |
| Weight | 0.040000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Bolt Material Steel Bolt Finish Black Zinc Washer Material Plastic Washer Finish White Nylon A 25.40mm B 13.84mm C 19.16mm D 6.98mm E (Shoulder Length) 6.00mm F (Shoulder Diameter) 8mm G (Thread) M6 x 1.0 Weight 0.040000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


