Related Products
25-4168-Black
25 Series Standard 0 Degree Dynamic Pivot Assembly with Dual "L" Arms
25 Series Standard 0 Degree Dynamic Pivot Assembly with Dual "L" Arms
The standard 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
The standard 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Nub (Qty.) | 25-4181 (1) |
| Arm (Qty.) | 25-4172 (2) |
| A | 125.22mm |
| B | 12.50mm |
| C | 25.00mm |
| D | 25.00mm |
| E | 26.09mm |
| F | 31.88mm |
| Weight | 0.268000 |
The standard 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
Nub to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3415 | 1 | Bolt Assembly: M6 x 25.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 25-3501 | 1 | Bolt Assembly: (2) 8mm x 6mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Arm to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3541 | 4 | Bolt Assembly: (2) M6 x 10.00mm Blue FHSCS with (2) Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Nub (Qty.) 25-4181 (1) Arm (Qty.) 25-4172 (2) A 125.22mm B 12.50mm C 25.00mm D 25.00mm E 26.09mm F 31.88mm Weight 0.268000
-
- Description
The standard 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
-
Incl. Hardware
Nub to Profile
Series Part Number Qty Description 
75-3415 1 Bolt Assembly: M6 x 25.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc Arm to Nub
Series Part Number Qty Description 
25-3501 1 Bolt Assembly: (2) 8mm x 6mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Arm to Profile
Series Part Number Qty Description 
75-3541 4 Bolt Assembly: (2) M6 x 10.00mm Blue FHSCS with (2) Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-


