Related Products
-
Part No. 25-4116$62.1425 Series 90 Degree Double Pivot Bracket Assembly with "L" Handles -
Part No. 25-4139$36.5425 Series 90 Degree Left Hand Pivot Bracket Assembly with "L" Handle -
Part No. 25-4051$48.0625 Series 180 Degree Pivot Bracket Assembly with "L" Handle
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-3503
9.22mm ID Washer
9.22mm ID Washer
| ESD Safe | No |
| Series | Metric |
| Material | Plastic |
| Finish | Nylon |
| Color | White |
| Type | n/a |
| Mfg Standard | n/a |
| A | 13.84mm |
| B | 9.22mm |
| C | 2.01mm |
| Weight | 0.007000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Plastic Finish Nylon Color White Type n/a Mfg Standard n/a A 13.84mm B 9.22mm C 2.01mm Weight 0.007000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-