Related Products
- Part No. 25-2525
Total Price
................................................................................................................................ - Part No. 25-2525-Black-FB
Total Price
................................................................................................................................ - Part No. 25-2525-Black
Total Price
................................................................................................................................
My Wish Lists
()25-4116
25 Series 90 Degree Double Pivot Bracket Assembly with "L" Handles
25 Series 90 Degree Double Pivot Bracket Assembly with "L" Handles
The 90 degree double pivot bracket assembly with "L" handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two "L" handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
The 90 degree double pivot bracket assembly with "L" handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two "L" handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
Total Price
................................................................................................................................Series | 25 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Clear |
Plate (Qty.) | 25-4133 (1) 25-4137 (1) |
Nub (Qty.) | 25-4187 (1) |
Handle (Qty.) | 25-2796 (2) |
A | 51.84mm |
B | 25.00mm |
C | 113.48mm |
D | 13.77mm |
E | 75.00mm |
F | 107.46mm |
G | 6.50mm |
H | 62.50mm |
Weight | 0.407000 |

The 90 degree double pivot bracket assembly with "L" handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two "L" handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 75-3404 | 6 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Plate (Qty.) 25-4133 (1) 25-4137 (1) Nub (Qty.) 25-4187 (1) Handle (Qty.) 25-2796 (2) A 51.84mm B 25.00mm C 113.48mm D 13.77mm E 75.00mm F 107.46mm G 6.50mm H 62.50mm Weight 0.407000
-
- Description
The 90 degree double pivot bracket assembly with "L" handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two "L" handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3404 6 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
- CAD Files
- CAD Files
-