Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
25-3369
25 Series M5 Butt Fastener
25 Series M5 Butt Fastener
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Zinc |
| Cam Color | Bright |
| Color | N/A |
| A | 37.89mm |
| B | 18.54mm |
| C | 6.22mm |
| D | 14.14mm |
| E | 10.31mm |
| F | M5 X 25mm SHCS |
| Weight | 0.043000 |
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Zinc Cam Color Bright Color N/A A 37.89mm B 18.54mm C 6.22mm D 14.14mm E 10.31mm F M5 X 25mm SHCS Weight 0.043000
-
- Description
- The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
-
CAD Files
-
CAD Files
-

