Related Products
-
Part No. 3051$0.3710-32 x .625" Button Head Socket Cap Screw (BHSCS)
25-3312
10-32 Roll-In T-Nut with Set Screw
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Black |
| A | 15.75mm |
| B | 5.11mm |
| C | 3.05mm |
| D (Set Screw) | 6-32 |
| E (Thread) | 10-32 |
| F | 5.08mm |
| G | 10.03mm |
| Weight | 0.009000 |
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Steel Grade 1215 Finish Zinc Color Black A 15.75mm B 5.11mm C 3.05mm D (Set Screw) 6-32 E (Thread) 10-32 F 5.08mm G 10.03mm Weight 0.009000
-
- Description
- The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
-
CAD Files
-
CAD Files
-

