Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2830
25 Series Economy Lift-Off Hinge Left Hand with Short Pin
25 Series Economy Lift-Off Hinge Left Hand with Short Pin
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32 |
| Pin Grade | 6061-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Max Load | 18 kg |
| A | 26.97mm |
| B | 50.80mm |
| C | 25.40mm |
| D | 25.40mm |
| E | 13.48mm |
| F | 7.13mm |
| G | 4.85mm |
| H | 4.85mm |
| J | 2.36mm |
| K | 4.75mm |
| L | 12.70mm |
| M | 25.40mm |
| Weight | 0.020000 |
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 4 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Leaf Grade 5052-H32 Pin Grade 6061-T6 Process Milled Finish Anodize Color Clear Max Load 18 kg A 26.97mm B 50.80mm C 25.40mm D 25.40mm E 13.48mm F 7.13mm G 4.85mm H 4.85mm J 2.36mm K 4.75mm L 12.70mm M 25.40mm Weight 0.020000
-
- Description
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3404 4 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
