Related Products
-
Part No. 25-2514$0.3025mm X 12.5mm T-Slotted Profile - Single Open T-Slots -
Part No. 25-2576$1.0525mm X 75mm T-Slotted Profile - Eight Open T-Slots -
Part No. 25-2503$0.4325mm X 25mm T-Slotted Profile - Three Adjacent Open T-Slots
My Wish Lists
()25-2828
25 Series Tread Strip
25 Series Tread Strip
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 76.2 meter rolls. Ordering more than 76.2 meters will result in multiple pieces.
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 76.2 meter rolls. Ordering more than 76.2 meters will result in multiple pieces.
| ESD Safe | No |
| Series | 25 Series |
| Material | TPV |
| Color | Black |
| A | 2.79mm |
| B | 22.23mm |
| C | 10.11mm |
| D | 9.53mm |
| E | 3.81mm |
| Max Length | 76.2 Meters |
| Weight | 0.181000 |
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 76.2 meter rolls. Ordering more than 76.2 meters will result in multiple pieces.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material TPV Color Black A 2.79mm B 22.23mm C 10.11mm D 9.53mm E 3.81mm Max Length 76.2 Meters Weight 0.181000
-
- Description
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 76.2 meter rolls. Ordering more than 76.2 meters will result in multiple pieces.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-