Related Products
-
Part No. 25-4133$14.7625 Series 90 Degree Left Hand Pivot Bracket Plate
25-2796
25 Series "L" Handle Kit - Dynamic Pivot
25 Series "L" Handle Kit - Dynamic Pivot
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
| ESD Safe | No |
| Series | 25 Series |
| Material | Nylon 66 |
| Process | Injection Molded |
| Finish | Matte |
| Color | Black |
| A | 41.91mm |
| B | 51.84mm |
| C | 52.57mm |
| D | 39.37mm |
| E | 12.70mm |
| F | 13.74mm |
| G | 3.51mm |
| H | 25.40mm |
| Weight | 0.087000 |
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Nylon 66 Process Injection Molded Finish Matte Color Black A 41.91mm B 51.84mm C 52.57mm D 39.37mm E 12.70mm F 13.74mm G 3.51mm H 25.40mm Weight 0.087000
-
- Description
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
