Related Products
-
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 25-4053-Black$105.6925 Series 180 Degree Double Pivot Bracket Assembly with "L" Handles -
Part No. 25-4051-Black$60.5525 Series 180 Degree Pivot Bracket Assembly with "L" Handle
My Wish Lists
()25-4024-Black
25 Series 180 Degree Pivot Bracket
25 Series 180 Degree Pivot Bracket
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 75.00mm |
| B | 37.50mm |
| C | 25.00mm |
| D | 125.00mm |
| E | 12.50mm |
| F | 25.00mm |
| G | 6.50mm |
| H | 8.00mm |
| J | 6.73mm |
| K | 4.00mm |
| L | 3.24mm |
| Weight | 0.132000 |
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 5 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 75.00mm B 37.50mm C 25.00mm D 125.00mm E 12.50mm F 25.00mm G 6.50mm H 8.00mm J 6.73mm K 4.00mm L 3.24mm Weight 0.132000
-
- Description
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3404 5 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
