Related Products
-
Part No. 25-2753$75.6325 Series Dual Roller Wheel Bracket Assembly -
Part No. 25-2281$23.4725 to 25 Series Roller Wheel with Permanent Lubricated Bushing
My Wish Lists
()25-2752
25 Series Dual Roller Wheel Bracket
25 Series Dual Roller Wheel Bracket
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 25.40mm |
| B | 12.70mm |
| C | 12.70mm |
| D | 38.80mm |
| E | 25.40mm |
| F | 5.81mm |
| G | 13.81mm |
| H | M6 X 1.0 |
| J | M6 X 1.0 |
| K | 6.40mm |
| L | 20.42mm |
| M | 103.00mm |
| N | 23.44mm |
| P | 56.10mm |
| Q | 12.70mm |
| Weight | 0.158000 |
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 25.40mm B 12.70mm C 12.70mm D 38.80mm E 25.40mm F 5.81mm G 13.81mm H M6 X 1.0 J M6 X 1.0 K 6.40mm L 20.42mm M 103.00mm N 23.44mm P 56.10mm Q 12.70mm Weight 0.158000
-
- Description
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-