Related Products
-
Part No. 65-2474$57.30Thermoplastic Coated Wire Mesh Panel: 3.55mm Thick, Black -
Part No. 13-6312$0.47M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2522-Black
25 Series Double Arm Narrow Mesh Retainer with Narrow Backing Plate
25 Series Double Arm Narrow Mesh Retainer with Narrow Backing Plate
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6005A – T61 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| Weight | 0.099000 |
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 1 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6005A – T61 Process Milled Finish Anodize Color Black Weight 0.099000
-
- Description
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
