Related Products
-
Part No. 13-6312$0.47M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
25-2495
25 Series Wide Backing Plate
25 Series Wide Backing Plate
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 50.00mm |
| B | 12.50mm |
| C | 25.00mm |
| D | 12.50mm |
| E | 25.00mm |
| F | M6 x 1.0 |
| G | 4.00mm |
| Weight | 0.028000 |
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 50.00mm B 12.50mm C 25.00mm D 12.50mm E 25.00mm F M6 x 1.0 G 4.00mm Weight 0.028000
-
- Description
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 
13-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-

