Related Products
- 25mm X 25mm T-Slotted Profile - Four Open T-Slots
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()25-2489-Black
25 Series Roll-in Panel Mount Bracket
25 Series Roll-in Panel Mount Bracket
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 30.23mm |
| B | 12.70mm |
| C | 12.70mm |
| D | 7.10mm |
| E | 25.40mm |
| F | 21.72mm |
| G | 11.61mm |
| H | 3.30mm |
| J | 9.04mm |
| K | 6.10mm |
| L | 14.55mm |
| M | 25.40mm |
| Weight | 0.021000 |
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 30.23mm B 12.70mm C 12.70mm D 7.10mm E 25.40mm F 21.72mm G 11.61mm H 3.30mm J 9.04mm K 6.10mm L 14.55mm M 25.40mm Weight 0.021000
-
- Description
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
-
CAD Files
-
CAD Files
-


