Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 25-2514$0.3025mm X 12.5mm T-Slotted Profile - Single Open T-Slots
My Wish Lists
()25-2211
25 Series Upper Door Slide Track
25 Series Upper Door Slide Track
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Clear |
| A | 1.57mm |
| B | 17.48mm |
| C | 7.14mm |
| D | 19.05mm |
| Length | per millimeter |
| Weight | 0.016000 |
| Max Length (inches) | 145.000000 |
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A 1.57mm B 17.48mm C 7.14mm D 19.05mm Length per millimeter Weight 0.016000 Max Length (inches) 145.000000
-
- Description
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
-
CAD Files
-
CAD Files
-
