Related Products
25-2139
25 Series 5 Hole - Center Tap Base Plate: 50mm x 50mm with M12 Tap
25 Series 5 Hole - Center Tap Base Plate: 50mm x 50mm with M12 Tap
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 25.00mm |
| B | 12.50mm |
| C | 50.00mm |
| D | 25.00mm |
| E | 12.50mm |
| F | 25.00mm |
| G | 25.00mm |
| H | M6 SHCS |
| J | M12 X 1.75 |
| K | 12.00mm |
| L | 50.00mm |
| Weight | 0.152000 |
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3412 | 4 | Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 4 | M6 x 16.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 25.00mm B 12.50mm C 50.00mm D 25.00mm E 12.50mm F 25.00mm G 25.00mm H M6 SHCS J M12 X 1.75 K 12.00mm L 50.00mm Weight 0.152000
-
- Description
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


