Related Products
-
Part No. 65-2088$12.6925 & 40 Series Grabberâ„¢ Door Catch - 2.30 kg Pull Force -
Part No. 75-3507$1.10Bolt Assembly: M6 x 12.00mm Blue FHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 65-2069$12.6925 & 40 Series Grabberâ„¢ Door Catch - 1.40 kg Pull Force
25-2122-Black
25 Series Grabber™ Door Catch Mounting Plate
25 Series Grabber™ Door Catch Mounting Plate
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 4.62mm |
| B | 28.85mm |
| C | 114.30mm |
| D | 33.35mm |
| E | 47.63mm |
| F | #6-32 |
| G | M6 FHSCS C-Sink |
| H | 19.05mm |
| J | 18.67mm |
| K | 76.20mm |
| L | 6.35mm |
| M | 38.10mm |
| Weight | 0.156000 |
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3507 | 2 | Bolt Assembly: M6 x 12.00mm Blue FHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 4.62mm B 28.85mm C 114.30mm D 33.35mm E 47.63mm F #6-32 G M6 FHSCS C-Sink H 19.05mm J 18.67mm K 76.20mm L 6.35mm M 38.10mm Weight 0.156000
-
- Description
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3507 2 Bolt Assembly: M6 x 12.00mm Blue FHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
