Related Products
-
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 75-3515$0.97Bolt Assembly: M6 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2086-Black
25 Series 4 Hole - Aluminum Hinge
25 Series 4 Hole - Aluminum Hinge
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32/34 |
| Pin Grade | 6061-T6 |
| Process | Die Stamping |
| Finish | Anodize |
| Color | Black |
| Max Load | 18 kg |
| A | 50.80mm |
| B | 11.91mm |
| C | 12.70mm |
| D | 50.80mm |
| E | 6.53mm |
| F | 25.40mm |
| G | 25.40mm |
| H | 6.53mm |
| J | 11.91mm |
| K | 4.23mm |
| L | 4.23mm |
| M | 1.98mm |
| Weight | 0.052000 |
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3515 | 4 | Bolt Assembly: M6 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Leaf Grade 5052-H32/34 Pin Grade 6061-T6 Process Die Stamping Finish Anodize Color Black Max Load 18 kg A 50.80mm B 11.91mm C 12.70mm D 50.80mm E 6.53mm F 25.40mm G 25.40mm H 6.53mm J 11.91mm K 4.23mm L 4.23mm M 1.98mm Weight 0.052000
-
- Description
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3515 4 Bolt Assembly: M6 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-

