Related Products
-
Part No. 25-2064$46.5625 Series Standard Lift-Off Hinge - Right Hand Assembly -
Part No. 25-2066$35.4325 Series Standard Captive Lift-Off Hinge Assembly -
Part No. 25-2065$46.5625 Series Standard Lift-Off Hinge - Left Hand Assembly
My Wish Lists
()25-2077
25 Series Standard Lift-Off Hinge - Mating Hub
25 Series Standard Lift-Off Hinge - Mating Hub
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 9.40mm |
| B | 29.00mm |
| C | 19.05mm |
| D | 9.53mm |
| E | M5 X 0.8 |
| F | 6.15mm |
| G | 18.90mm |
| H | 13.00mm |
| J | 6.20mm |
| K | 13.40mm |
| Weight | 0.047000 |
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-5512 | 1 | M5 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 1 | M5 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 9.40mm B 29.00mm C 19.05mm D 9.53mm E M5 X 0.8 F 6.15mm G 18.90mm H 13.00mm J 6.20mm K 13.40mm Weight 0.047000
-
- Description
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
CAD Files
-