Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 25-2576$1.0525mm X 75mm T-Slotted Profile - Eight Open T-Slots -
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots
25-2065
25 Series Standard Lift-Off Hinge - Left Hand Assembly
25 Series Standard Lift-Off Hinge - Left Hand Assembly
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 25 Series |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.205000 |
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Finish Anodize Color Clear Weight 0.205000
-
- Description
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-