Related Products
-
Part No. 25-2064$46.5625 Series Standard Lift-Off Hinge - Right Hand Assembly -
Part No. 25-2066$35.4325 Series Standard Captive Lift-Off Hinge Assembly -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()25-2075
25 Series Standard Lift-Off Hinge - Right Hand with Single Short Pin
25 Series Standard Lift-Off Hinge - Right Hand with Single Short Pin
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 9.40mm |
| B | 29.00mm |
| C | 28.15mm |
| D | 19.05mm |
| E | 9.53mm |
| F | M5 x 0.8 |
| G | 6.15mm |
| H | 18.90mm |
| J | 13.00mm |
| K | 6.20mm |
| L | 13.40mm |
| Weight | 0.052000 |
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-5512 | 1 | M5 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 1 | M5 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 9.40mm B 29.00mm C 28.15mm D 19.05mm E 9.53mm F M5 x 0.8 G 6.15mm H 18.90mm J 13.00mm K 6.20mm L 13.40mm Weight 0.052000
-
- Description
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
CAD Files
-