Related Products
-
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots -
Part No. 25-2064$46.5625 Series Standard Lift-Off Hinge - Right Hand Assembly -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
25-2073
25 Series Standard Lift-Off Hinge - Right Hand with Single Long Pin
25 Series Standard Lift-Off Hinge - Right Hand with Single Long Pin
The standard lift-off hinge – right hand with single long pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift of hinge assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge – right hand with single long pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift of hinge assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 9.40mm |
| B | 29.00mm |
| C | 38.05mm |
| D | 19.05mm |
| E | 9.53mm |
| F | M5 X 0.8 |
| G | 6.15mm |
| H | 18.90mm |
| J | 13.00mm |
| K | 6.20mm |
| L | 13.40mm |
| Weight | 0.058000 |
The standard lift-off hinge – right hand with single long pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift of hinge assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-5512 | 1 | M5 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 1 | M5 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 9.40mm B 29.00mm C 38.05mm D 19.05mm E 9.53mm F M5 X 0.8 G 6.15mm H 18.90mm J 13.00mm K 6.20mm L 13.40mm Weight 0.058000
-
- Description
The standard lift-off hinge – right hand with single long pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift of hinge assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
CAD Files
-