Related Products
- 25mm X 25mm Quarter Round T-Slotted Profile - Two Open T-Slots
-
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots - 25mm X 25mm T-Slotted Profile - Single Open T-Slots
My Wish Lists
()25-2067
25 Series Economy Sliding Door Glide
25 Series Economy Sliding Door Glide
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
| ESD Safe | No |
| Color | Black |
| Series | 25 Series |
| Material | UHMW |
| Grade | Virgin |
| Process | Extruded |
| Pad Color | Black |
| A | 12.50mm |
| B | 25.00mm |
| C | M6-1.0 x 16mm |
| D | 10.31mm |
| E | 20.62mm |
| F | 9.50mm |
| G | 19.67mm |
| H | 7.20mm |
| J | 6.22mm |
| K | 6.10mm |
| Weight | 0.015000 |
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
Product Specs
- Product Details
-
ESD Safe No Color Black Series 25 Series Material UHMW Grade Virgin Process Extruded Pad Color Black A 12.50mm B 25.00mm C M6-1.0 x 16mm D 10.31mm E 20.62mm F 9.50mm G 19.67mm H 7.20mm J 6.22mm K 6.10mm Weight 0.015000
-
- Description
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
-
CAD Files
-
CAD Files
-

