Related Products
-
Part No. 25-2550-Black$0.8025mm X 50mm T-Slotted Profile - Six Open T-Slot - 25mm X 75mm T-Slotted Profile - Eight Open T-Slots
-
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-2066-Black
25 Series Standard Captive Lift-Off Hinge Assembly
25 Series Standard Captive Lift-Off Hinge Assembly
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | No |
| Series | 25 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.153000 |
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Finish Anodize Color Black Weight 0.153000
-
- Description
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
-
CAD Files
-
CAD Files
-

