Related Products
-
Part No. 25-4165-Black$15.9925 Series 8 Hole - Rectangular Flat Plate -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 25-4117-Black$11.5825 Series 4 Hole - Straight Flat Plate
My Wish Lists
()25-2576-Black-FB is a 25mm x 75mm metric 25 series rectangular T-slot profile with eight open T-slots, three on each 75mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 25-2576-Black-FB profile is compatible with 25 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects with linear motion or machine frames.
25-2576-Black-FB
25mm X 75mm T-Slotted Profile - Eight Open T-Slots
25mm X 75mm T-Slotted Profile - Eight Open T-Slots
25-2576-Black-FB is a 25mm x 75mm metric 25 series rectangular T-slot profile with eight open T-slots, three on each 75mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 25-2576-Black-FB profile is compatible with 25 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects with linear motion or machine frames.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 37.2852 cm⁴ |
| Moment of Inertia - IY | 4.5921 cm⁴ |
| Surface Area | 6.889 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.1043 per inch |
| Weight | 0.104300 |
25-2576-Black-FB is a 25mm x 75mm metric 25 series rectangular T-slot profile with eight open T-slots, three on each 75mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 25-2576-Black-FB profile is compatible with 25 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects with linear motion or machine frames.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 37.2852 cm^4 Moment of Inertia - IY 4.5921 cm^4 Surface Area 6.889 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.1043 per inch Weight 0.104300
-
- Description
25-2576-Black-FB is a 25mm x 75mm metric 25 series rectangular T-slot profile with eight open T-slots, three on each 75mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 25-2576-Black-FB profile is compatible with 25 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to projects with linear motion or machine frames.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

