Related Products
-
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots - 25mm X 75mm T-Slotted Profile - Eight Open T-Slots
-
Part No. 25-2550-Black$0.8025mm X 50mm T-Slotted Profile - Six Open T-Slot
My Wish Lists
()25-2064-Black
25 Series Standard Lift-Off Hinge - Right Hand Assembly
25 Series Standard Lift-Off Hinge - Right Hand Assembly
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 25 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.206000 |
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Finish Anodize Color Black Weight 0.206000
-
- Description
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-

