Related Products
-
Part No. 25-2527$0.3725mm X 25mm Quarter Round T-Slotted Profile - Two Open T-Slots -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()25-2059
25 Series Standard Sliding Door Glide
25 Series Standard Sliding Door Glide
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 1/4-20 screw requires the corresponding metric end tap.
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 1/4-20 screw requires the corresponding metric end tap.
| ESD Safe | No |
| Series | 25 Series |
| Material | UHMW |
| Grade | Virgin |
| Finish | Natural |
| Process | Extruded |
| A | 12.70mm |
| B | 25.40mm |
| C | 1/4-20 |
| D | 12.70mm |
| E | 25.40mm |
| F | 11.94mm |
| G | 23.37mm |
| H | 6.35mm |
| J | 12.70mm |
| K | 5.08mm |
| L | 2.79mm |
| Weight | 0.016000 |
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 1/4-20 screw requires the corresponding metric end tap.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material UHMW Grade Virgin Finish Natural Process Extruded A 12.70mm B 25.40mm C 1/4-20 D 12.70mm E 25.40mm F 11.94mm G 23.37mm H 6.35mm J 12.70mm K 5.08mm L 2.79mm Weight 0.016000
-
- Description
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 1/4-20 screw requires the corresponding metric end tap.
-
CAD Files
-
CAD Files
-