Related Products
-
Part No. 2171$24.6910 Series 6 Hole - Leveling Anchoring Base Plate with 1/2-13 Tap -
Part No. 2413$18.0415 Series & Ready Tube™ 1.5" Slotted Economy Floor Mount Base Plate
2908
Wedge Floor Anchor: 1/2-13 x 7.000"
Wedge Floor Anchor: 1/2-13 x 7.000"
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| A | 7.000" |
| B | 5.087" |
| C | 2.250" |
| D | 1/2-13 |
| Tension | 9003.00 lb |
| Shear | 7998.00 lb |
| Weight | 0.371000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Finish Zinc A 7.000" B 5.087" C 2.250" D 1/2-13 Tension 9003.00 lb Shear 7998.00 lb Weight 0.371000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
CAD Files
-
