Related Products
-
Part No. 1020-Black$0.921.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 2020-Black$1.262.00” X 2.00” T-Slotted Profile - Eight Open T-Slots -
Part No. 1010-Black$0.571.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2489-Black
10 Series Roll-in Panel Mount Bracket
10 Series Roll-in Panel Mount Bracket
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 1.190" |
| B | .500" |
| C | .500" |
| D | .281" |
| E | 1.000" |
| F | .855" |
| G | .457" |
| H | .130" |
| J | .356" |
| K | .240" |
| L | .573" |
| M | 1.000" |
| Weight | 0.020000 |
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 1.190" B .500" C .500" D .281" E 1.000" F .855" G .457" H .130" J .356" K .240" L .573" M 1.000" Weight 0.020000
-
- Description
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
-
CAD Files
-
CAD Files
-
