Related Products
- 1.50” X .75” Lite T-Slotted Profile - Single Open T-Slot
-
Part No. 1530-LS-Black$1.801.50” X 3.00” Lite Smooth Surface T-Slotted Profile - Six Open T-Slots -
Part No. 1515-Black$1.161.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1502-Black-FB$1.411.50” X 1.50” T-Slotted Profile - Two Adjacent Open T-Slots
My Wish Lists
()2488-Black
15 Series Roll-in Panel Mount Bracket
15 Series Roll-in Panel Mount Bracket
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 1.805" |
| B | .750" |
| C | .745" |
| D | .328" |
| E | 1.500" |
| F | 1.305" |
| G | .610" |
| H | .130" |
| J | .476" |
| K | .304" |
| L | .782" |
| M | 1.500" |
| Weight | 0.053000 |
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 1.805" B .750" C .745" D .328" E 1.500" F 1.305" G .610" H .130" J .476" K .304" L .782" M 1.500" Weight 0.053000
-
- Description
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

