Related Products
-
Part No. 4295-Black$9.5115 Series & Ready Tube 2 Hole - Slotted Inside Corner Bracket -
Part No. 2036$3.0815 Series .75" x 1.5" End Cap with Molded Push-In Stem -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4376$7.4815 Series & Ready Tube 3 Hole - Inside Corner Bracket
My Wish Lists
()1534-Lite-Black-FB is a 1.50” x 0.75” lite fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1534-Lite-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
1534-Lite-Black-FB
1.50” X .75” Lite T-Slotted Profile - Single Open T-Slot
1.50” X .75” Lite T-Slotted Profile - Single Open T-Slot
1534-Lite-Black-FB is a 1.50” x 0.75” lite fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1534-Lite-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
| ESD Safe | Yes |
| Max Length (inches) | 120.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0356"⁴ |
| Moment of Inertia - IY | 0.1360"⁴ |
| Surface Area | 0.634 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0618 per inch |
| Weight | 0.061800 |
1534-Lite-Black-FB is a 1.50” x 0.75” lite fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1534-Lite-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 120.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.0356"^4 Moment of Inertia - IY 0.1360"^4 Surface Area 0.634 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0618 per inch Weight 0.061800
-
- Description
1534-Lite-Black-FB is a 1.50” x 0.75” lite fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1534-Lite-Black-FB profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers
