Related Products
-
Part No. 2434-Black$12.6915 Series & Ready Tube Single Arm Narrow Panel Retainer
My Wish Lists
()2485
Diamond Tread Plate: .250" Thick, Bright Aluminum
Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125” (3.175mm) to .250” (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, truck bed liners, garages and workshops.
| ESD Safe | Yes |
| Series | Fractional |
| Color | Bright |
| Thickness | .250" (6.350mm) |
| Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) |
| Orientation | No |
| Weight | 3.516000 |
| Finish | Polished |
| Material | Aluminum |
Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125” (3.175mm) to .250” (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, truck bed liners, garages and workshops.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Bright Thickness .250" (6.350mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) Orientation No Weight 3.516000 Finish Polished Material Aluminum
-
- Description
- Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125” (3.175mm) to .250” (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, truck bed liners, garages and workshops.
-
CAD Files

