Related Products
-
Part No. 3330$0.605/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS) -
Part No. 2030YEL$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener -
Part No. 4302$5.3115 Series & Ready Tube 2 Hole - Inside Corner Bracket -
Part No. 3660$6.9115 Series 5/16-18 SS Anchor Fastener Assembly with Slide-In T-Nut
My Wish Lists
()1515-Yellow is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Yellow profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
1515-YELLOW
1.50” X 1.50” T-Slotted Profile - Four Open T-Slots
1.50” X 1.50” T-Slotted Profile - Four Open T-Slots
1515-Yellow is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Yellow profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Powder Coat |
| Color | Yellow |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.2542”⁴ |
| Moment of Inertia - IY | 0.2542”⁴ |
| Surface Area | 1.152 Sq. In. |
| Yield Strength | 25,000 psi. |
| Modulus of Elasticity | 10,000,000 Lbs / Sq. In. |
| Weight lbs | 0.1158 per inch |
| Weight | 0.115800 |
1515-Yellow is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Yellow profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Powder Coat Color Yellow Drop Lock 2° Moment of Inertia - IX 0.2542”^4 Moment of Inertia - IY 0.2542”^4 Surface Area 1.152 Sq. In. Yield Strength 25,000 psi. Modulus of Elasticity 10,000,000 Lbs / Sq. In. Weight lbs 0.1158 per inch Weight 0.115800
-
- Description
1515-Yellow is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Yellow profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
CAD Files
-