Related Products
-
Part No. 1530-Black$2.041.50” X 3.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()2450-Black
15 Series Pressure Manifold Tap Ready Access Plate
15 Series Pressure Manifold Tap Ready Access Plate
The pressure manifold tap ready access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tap-ready access point, mounts to the profile side, and includes an attached O-ring to form a tight seal. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
The pressure manifold tap ready access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tap-ready access point, mounts to the profile side, and includes an attached O-ring to form a tight seal. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.500" |
| B | .750" |
| C | 1.500" |
| D | .750" |
| E | 1.500" |
| F (O-Ring Size) | 1" OD |
| G (Bolt Size) | 5/16 SHCS |
| H | .750" |
| J | 3.000" |
| Weight | 0.397000 |
The pressure manifold tap ready access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tap-ready access point, mounts to the profile side, and includes an attached O-ring to form a tight seal. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3119 | 2 | 5/16-18 x .875" Socket Head Cap Screw (SHCS) | |
| 3278 | 2 | 5/16-18 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.500" B .750" C 1.500" D .750" E 1.500" F (O-Ring Size) 1" OD G (Bolt Size) 5/16 SHCS H .750" J 3.000" Weight 0.397000
-
- Description
The pressure manifold tap ready access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tap-ready access point, mounts to the profile side, and includes an attached O-ring to form a tight seal. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-


