Related Products
-
Part No. 3114$0.505/16-18 x .750" Button Head Socket Cap Screw (BHSCS) -
Part No. 2432$8.2615 Series & Ready Tube Single Arm Narrow Mesh Retainer -
Part No. 2517$9.6615 Series & Ready Tube Double Arm Narrow Mesh Retainer
My Wish Lists
()2438
15 Series & Ready Tube Narrow Backing Plate
15 Series & Ready Tube Narrow Backing Plate
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 1.50" |
| B | .750" |
| C | .745" |
| D | 1.49" |
| E | 5/16-18 |
| F | .250" |
| Weight | 0.053000 |
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3114 | 1 | 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.50" B .750" C .745" D 1.49" E 5/16-18 F .250" Weight 0.053000
-
- Description
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 

3114 1 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-