Related Products
2426
15 Series Flange Mount Caster Base Plate
15 Series Flange Mount Caster Base Plate
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 1.750" |
| B | .625" |
| C | 3.750" |
| D | .405" |
| E | 2.940" |
| F | .750" |
| G | 1.500" |
| H | 5/16-18 |
| J | 5/16 SHCS |
| K | 1.125" |
| L | .750" |
| M | 3.000" |
| Weight | 0.765000 |
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3458 | 4 | Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3123 | 4 | 5/16-18 x 1.300" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.750" B .625" C 3.750" D .405" E 2.940" F .750" G 1.500" H 5/16-18 J 5/16 SHCS K 1.125" L .750" M 3.000" Weight 0.765000
-
- Description
- The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

