Related Products
-
Part No. 24221$0.49Bolt Assembly: 1/4-20 x 2" Silver Carriage Bolt with Flanged Hex Nut - Silver Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
24202
1/4-20 Flanged Hex Nut
1/4-20 Flanged Hex Nut
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Grade | N/A |
| Finish | Zinc |
| Color | Bright |
| Thread Lock | N/A |
| A | 0.560" |
| B | 7/16 |
| C | 1/4-20 |
| D | 0.040" |
| E | 0.140" |
| F | 0.234" |
| Weight | 0.009000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Grade N/A Finish Zinc Color Bright Thread Lock N/A A 0.560" B 7/16 C 1/4-20 D 0.040" E 0.140" F 0.234" Weight 0.009000
-
-
CAD Files
-
CAD Files
-
