My Wish Lists
()
Last Added Items
You have no items in your wish list.
24201
1/4-20 X 2" Carriage Bolt
1/4-20 X 2" Carriage Bolt
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Silver |
| A | 2.135" |
| B | 0.141" |
| C (Thread) | 1/4-20 |
| D (Length) | 2.000" |
| E | 0.504" |
| F | 0.253" |
| Thread Length | Full Thread |
| Weight | 0.027000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Silver A 2.135" B 0.141" C (Thread) 1/4-20 D (Length) 2.000" E 0.504" F 0.253" Thread Length Full Thread Weight 0.027000
-
-
CAD Files
-
CAD Files
-