Related Products
-
Part No. 2334$59.09Deluxe Flange Mount Swivel Caster: 5.00" with Brake -
Part No. 3491$0.68Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2418-Black
10 Series Flange Mount Caster Base Plate
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 1.750" |
| B | .375" |
| C | 3.750" |
| D | .405" |
| E | 2.940" |
| F | .750" |
| G | 1.000" |
| H | 5/16-18 |
| J | 1/4 SHCS |
| K | 1.375" |
| L | .500" |
| M | 2.500" |
| Weight | 0.424000 |
The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 4 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 4 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 1.750" B .375" C 3.750" D .405" E 2.940" F .750" G 1.000" H 5/16-18 J 1/4 SHCS K 1.375" L .500" M 2.500" Weight 0.424000
-
- Description
- The flange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

