Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
2416-Black
10 Series 2" Economy Floor Mount Base Plate
10 Series 2" Economy Floor Mount Base Plate
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 2.250" |
| B | .750" |
| C | 2.000" |
| D | .500" |
| E | 1.000" |
| F | .257" |
| G | 1.312" |
| H | .500" |
| J | 1.000" |
| K | .390" |
| L | .312" |
| M | .875" |
| N | .250" |
| P | 5.000" |
| Q | 2.00" |
| Weight | 0.270000 |
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 2 To 6 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 2.250" B .750" C 2.000" D .500" E 1.000" F .257" G 1.312" H .500" J 1.000" K .390" L .312" M .875" N .250" P 5.000" Q 2.00" Weight 0.270000
-
- Description
- The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 2 To 6 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-


